Features and Benefits
- Stainless steel construction
- Ensures best installation accuracy is achieved
- Incorporates a safety retainer to prevent accidental vessel lifting or sliding
- Available in three sizes
- Suitable for use with the WSSCLC load cell series
- When used with Model WSSCLC Load Cell, the system is IP68 rated and good for rugged applications