ICPW Wireless Stainless Steel Compression Load Cell
Wireless Stainless Steel Compression-only Load Cell
110K lbf to 2.2K lbf
50 MT to 1K MT
The ICPW Wireless Stainless Steel Compression Load Cell is designed for general use and are suitable for use in laboratories or in permanent outdoor installations. They are built to exacting standards and there are many special options, including integral carry handles, load cap and mounting base. The standard product is constructed from stainless steel. The unique wireless housing is manufactured from semi-aromatic polyamide plastic making the load cell far more compact and reducing the overall product weight. Located in the housing are two AAA alkaline batteries which can be easily accessed by removing the telemetry housing cover, while the internal electronics underneath remain completely sealed. The antenna is also internally mounted, protecting it from accidental damage during use and handling. The batteries are standard AAA alkaline batteries, which are readily available and low cost. The ICPW is supplied as standard without any additional wireless devices to enable greater flexibility with the configuration and ordering of the product. The ICPW can be used with any of the WTS Wireless Telemetry Systems instrumentation, whether this be for a simple display system using the WTS-BS-1-HS, or more complex systems using multiple load cells and multiple wireless devices. For more sophisticated systems, including datalogging or monitoring/reporting requirements, we are able to offer a robust tablet PC with installed software for use with single or multiple load cell installations.
The ICPW Wireless Stainless Steel Compression Load Cell is designed for general use and are suitable for use in laboratories or in permanent outdoor installations.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.