Features and Benefits
- Capacities from 500 to1000 gmf (1.1 to 2.2 lbf)
- Proprietary Interface temperature compensated in gages
- Tension and compression
- Small size
- Environmentally sealed
- Overload protected to 8x capacity
- Male threads on both ends
WMCP Overload Protected Stainless Steel Miniature Load Cell with Male Threads
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Interface Model WMCP Stainless Steel Miniature Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction. This product has overload protection which is an excellent safeguard in rugged applications. This product is available in capacities ranging from 500 to 1000 gmf (1.1 to 2.2 lbf).
Interface Model WMCP Stainless Steel Miniature Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction. This product has overload protection which is an excellent safeguard in rugged applications. This product is available in capacities ranging from 500 to 1000 gmf (1.1 to 2.2 lbf).
CABLE CONNECTION | |
COLOR | FUNCTION |
RED | + EXCITATION |
GREEN | - SIGNAL |
WHITE | + SIGNAL |
BLACK | - EXCITATION |
SHIELD | N/C |
TENSION UPSCALE |
LOAD CELL INTERGRAL CABLES | |||||
CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
G | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | TEFLON JACKET |
For more information visit Electrical Wiring Diagrams
Dimensions | 1.00 × 1.00 × 1.75 in |
---|
CABLE CONNECTION | |
COLOR | FUNCTION |
RED | + EXCITATION |
GREEN | - SIGNAL |
WHITE | + SIGNAL |
BLACK | - EXCITATION |
SHIELD | N/C |
TENSION UPSCALE |
LOAD CELL INTERGRAL CABLES | |||||
CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
G | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | TEFLON JACKET |
For more information visit Electrical Wiring Diagrams
Dimensions | 1.00 × 1.00 × 1.75 in |
---|
Configuration Description | Part Number | Price |
---|---|---|
Model WMCP Miniature Sealed Stainless Steel Load Cell 1000G Capacity with 5-foot Integral Cable | WMCP-1000G | $ 1675 |
Model WMCP Miniature Sealed Stainless Steel Load Cell 500G Capacity with 5-foot Integral Cable | WMCP-500G | $ 1675 |
We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
Accept All CookiesReject AllCookie SettingsWe may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.