Features and Benefits
- Ranges from 1 to 1K MT (2.2K to 2205K lbf)
- High tensile stainless steel construction (to 6.5 MT / 14.3K lbf) and high tensile carbon steel construction (9.5 MT / 20.9K lbf and above)
- Environmentally sealed to IP67
- Simple installation and operation
- Shackle and pin fully certified