ILMP Standard Stainless Steel Load Pin
Stainless Steel Load Pin
1.1K to 3,307K lbf
0.5MT to 1,500 MT
The Interface range of load measurement pins are designed for general use. They are a simple and versatile type of load pin that are used in a large variety of applications such as cranes, winches, hoists, load shackles, and bearing blocks. They are easily installed into machines by replacing any existing load bearing pin to provide accurate, real time monitoring of load forces. Machined from high tensile stainless steel and normally supplied complete with a keeper plate, our load pins are built to exacting standards and are proof loaded to 150% of normal rated load. Our standard load pin range covers ratings between 1.1K lbf (0.5MT) and 3,307K lbf (1500 MT). The ILMP load pin series can be supplied on it’s own or combined with our extensive range of instrumentation to provide a complete load monitoring system.
The Interface range of load measurement pins are designed for general use. They are a simple and versatile type of load pin that are used in a large variety of applications such as cranes, winches, hoists, load shackles, and bearing blocks.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.