WTSATL-JR Aluminum Compact Wireless Tension Load Link
Compact Wireless Tension Load Link
2.2K lbf to 10.5K lbf
1 mt to 4.75 mt
The Interface WTSATL-JR Aluminum Compact Wireless Tension Load Link series have been designed for lifting and weighing in applications where there is restricted lifting height, but where higher accuracy than can be provided by a load shackle is required. Being manufactured from aluminum alloy to minimize weight makes them ideal for mobile use, and they are also ideal for proof testing and monitoring loads on hoists and rigging, especially in entertainment and events applications.
The WTSATL-JR is battery powered and utilized standard AAA alkaline batteries which are readily available and low cost. The WTSATL-JR range is simple to install and has a high safety factor (5:1) to provide safe and accurate measurements during critical lifting and load monitoring operations.
The WTSATL-JR is supplied as standard without any additional wireless devices to enable greater flexibility with the configuration and ordering of the product. The WTSATL-JR can be used with any of the WTS range of wireless instrumentation, whether this be for a simple display system using the WTS-BS-1-HS or more complex systems using multiple load cells and multiple wireless devices.
For more sophisticated systems, including data-logging or monitoring/reporting requirements, we are able to offer a robust tablet PC with installed software for use with single or multiple load cells. Our sales team will be happy to discuss the best wireless system configuration to suit your requirements.
The Interface WTSATL-JR Aluminum Compact Wireless Tension Load Link series have been designed for lifting and weighing in applications where there is restricted lifting height, but where higher accuracy than can be provided by a load shackle is required.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.