WTSATL Lightweight Aluminum Wireless Tension Load Link
Lightweight Wireless Tension Load Link
11K lbf to 661K lbf
5 mt to 300 mt
The WTSATL series have been designed for lifting and weighing in rugged or harsh environments. Being manufactured from high tensile aluminum to minimize weight also makes them ideal for mobile use (brushed steel holes provide added wear protection from shackles and other applications).
The wireless antenna is internally mounted, protecting it from accidental damage during use and handling. The WTSATL range also uses standard AAA alkaline batteries, which are readily available and low cost. They are Simple to install and have a high safety factor (5:1) to provide safe and accurate measurements during critical lifting operations.
The WTSATL is supplied as standard without any additional wireless devices to enable greater flexibility with the configuration and ordering of the product. The WTSATL can be used with any of the WTS range of wireless instrumentation, whether this be for a simple display system using the WTS-BS-1-HS wireless portable display, or more complex systems using multiple load cells and multiple wireless devices.
For more sophisticated systems, including data-logging or monitoring/reporting requirements, we are able to offer a robust tablet PC with installed software for use with single or multiple load cell installations. Our sales team will be happy to discuss the best wireless system configuration to suit your requirements.
The WTSATL series have been designed for lifting and weighing in rugged or harsh environments. Being manufactured from high tensile aluminum to minimize weight also makes them ideal for mobile use (brushed steel holes provide added wear protection from shackles and other applications).
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.