T28 Slip-Ring Square Drive Rotary Torque Transducer
Square Drive-type
8.85 lbf-in to 44.3K lbf-in
1 Nm to 5K Nm
The T28 Slip-Ring Square Drive Rotary Torque Transducer is a rotating torque transducer equipped with slip rings that transmit an analog, unamplified strain gauge bridge output signal in mV/V. This signal is transmitted via high-quality, low-wear slip rings. Slip ring sensors are typically used for individual, random inspections or torque measurements at low speeds. Most torque sensors with slip ring transmission also feature integrated speed/angle measurement as a standard. Common applications for this type of sensor include screw driving technologies and test bench applications such as testing engines, gears, bearings, and seals.
The T28 Slip-Ring Square Drive Rotary Torque Transducer is a rotating torque transducer equipped with slip rings that transmit an analog, unamplified strain gauge bridge output signal in mV/V.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.
Features and Benefits
- Capacities from 1 to 5K Nm (8.85 to 44.3K lbf-in)
- Slip-ring torque sensor for screw driving systems
- High accuracy
- Integrated speed/angle measurement
- Drive-square socket
- Output-square drive
- Very short axial length
- High torsional stiffness
- Simple handling and assembly
- Special versions on request
Options
Typical Applications
- Assembly technology
- Process measuring and control technology
- Automotive industry
- Measuring and control devices
- Tool engineering
- Special mechanical engineering
Specifications
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Product Video