Unveiling Interface Top Products of 2024
In the realm of precision measurement, where accuracy and reliability are paramount, Interface’s force measurement solutions continued to empower engineers, researchers, and innovators throughout 2024.
Interface products are known for exceptional performance. Across diverse industries and testing challenges, from delicate medical device designs to the rugged demands of aerospace applications, the following highlights the highest demand and interest in Interface products this past year.
Our load cells, torque transducers, and instrumentation played an integral role in pushing the boundaries of scientific discovery, optimizing industrial processes, and ensuring the safety and performance of countless products. The Interface LowProfile load cells helped testing engineers with new projects, and our Mini Load Cells were in high demand for integration into machines and as components for all types of equipment and products.
Join us as we unveil the Interface products that topped the charts in 2024 and the products that sparked your curiosity by exploring the top product families and standout individual products.
TOP INTERFACE PRODUCTS BY DEMAND IN 2024
FIVE TOP MINI LOAD CELLS
- MB Miniature Beam Load Cell
- SM S-Type Load Cell
- SSM or SSM2 Sealed S-Type Load Cell
- LBM Compression Load Button Load Cell
- WMC Rod End Load Cell
FIVE TOP LOWPROFILE LOAD CELL SERIES
- 1200 Standard Precision Universal LowProfile Load Cell
- 1000 Fatigue-Rated Universal LowProfile Load Cell
- 1100 Ultra Precision Universal LowProfile Load Cell
- 1700 Flange LowProfile Load Cell
- 1500 Low Capacity Universal LowProfile Load Cell
FIVE TOP TORQUE TRANSDUCERS MODELS
- T4 Standard Precision Shaft Style Rotary Torque Transducer
- T16 Compact Slip Ring Shaft Style Rotary Torque Transducer
- T3 Ultra Precision Pedestal Mount Shaft Style Rotary Torque Transducer
- T8 General Purpose Shaft Style Rotary Torque Transducer
- T25 High-Speed Shaft Style Rotary Torque Transducer
FIVE TOP INSTRUMENTATION SOLUTIONS
- SGA AC/DC Powered Signal Conditioner
- DMA2 DIN Rail Mount Signal Conditioner
- ISG Isolated DIN Rail Mount Signal Conditioner
- 9325 Portable Sensor Display
- DIG-USB USB Output Module
ADDITIONAL POPULAR SENSORS
- TXY 2-Axis Force Load Cell
- 3A Series 3-Axis Force Load Cells
- LP Custom Stainless Steel Load Pin
- LW General Purpose Load Washer Load Cell
- ULC Ultra Low Capacity Load Cell
- MRT Miniature Flange Style Reaction Torque Transducer
2024 TOP INTERFACE PRODUCTS OF INTEREST
Interface maintains the largest force measurement online product catalog. Based on the views of what interests you, we’ve created a summary to showcase what gained the most attention last year.
TOP 10 PRODUCT FAMILIES BY INTEREST IN 2024
- Load Cells
- Torque Transducers
- Instrumentation
- Mini Load Cells
- Multi-Axis Sensors
- Accessories
- Calibration Equipment
- Load Button Load Cells
- Load Pins, Tension Load Links, and Load Shackles
- Digital Instrumentation
TIP: Use the Interface Summary Catalog to find the products that are on the most wanted list.
TOP 20 INTERFACE PRODUCTS OF INTEREST-BASED ON VIEWS AND DATASHEET DOWNLOADS
- 1200 Standard Precision Universal LowProfile Load Cell
- 1000 Fatigue-Rated Universal LowProfile® Load Cell
- 1100 Ultra Precision Universal LowProfile Load Cell
- SM S-Type Load Cell
- SSM or SSM2 Sealed S-Type Load Cell
- WMC Rod End Load Cell
- 6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz
- 1600 Gold Standard Calibration Universal LowProfile Load Cell
- 1200 High Capacity Standard Precision LowProfile Load Cell
- LBM Compression Load Button Load Cell
- DMA2 DIN Rail Mount Signal Conditioner
- 3A Series 3-Axis Force Load Cells
- 9840 Calibration Grade Multi-Channel Load Cell Indicator
- LW General Purpose Load Washer Load Cell
- WMC Sealed High Capacity Stainless Steel Miniature Load Cell
- SML Low Height Load Cell
- 1000 High Capacity Fatigue-Rated Universal LowProfile® Load Cell
- Cable Assemblies
- 1500 Low Capacity Universal LowProfile Load Cell
- MB Miniature Beam Load Cell
Finding the right solution among the thousands of products in our catalog can seem overwhelming. That’s why we’ve created a series of Interface Guides to help you understand your options and make informed decisions.
Ready to find the perfect force measurement solution for your next project?
Explore our comprehensive product guides, examine detailed specifications, and connect with our expert application engineers for personalized guidance.